Catalog navigation
All catalogs
CAD model selection
Add for comparison
Selectable products: 1
Company
Weforma
Description
WEF - Elastomer Springs
Bill of material
EF112171-3-MWEF 112-171-3-M
ARTNR
Article No.
EF112171-3-M
BEZ
Description
WEF 112-171-3-M
INFO
Information
please click!
EINFEDERUNG
max. Defection
59
mm
DAUERLAST
max. load
41
kN
FREQUENZ
natural frequency
2.1
Hz
DAUERLAST1
max. static Load
4.93
kN
A
112.000
mm
B
171.000
mm
C
135.000
mm
D
60.000
mm
E
120.000
mm
F
12.000
mm
GW
M12
mm
L
35.000
mm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices