Catalog navigation
All catalogs
CAD model selection
Add for comparison
Selectable products: 1
Company
Weforma
Description
WSR - Schlauchrollbalg
Bill of material
B4100WSR100
ARTNR
Article No.
B4100
BEZ
Description
WSR100
mm
INFO
Information
bitte anklicken!
HUB
Hub
110.000
mm
A
74.000
mm
B
76.500
mm
C
47.000
mm
F
16.000
mm
G
18.000
mm
GW
M30x1.5
GW1
R3/8
mm
GW2
M8
EINBAURAUM
min. Einbauraum
100
mm
HOEHE
min. Höhe
95
mm
GEWICHT
Gewicht
0,4
kg
VOLUMEN
Volumen in Liter
0,2 - 0,5
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices