Catalog navigation
All catalogs
CAD model selection
Add for comparison
Selectable products: 1
Company
Weforma
Description
WGK - Angular Grippers
Bill of material
ARTNR._WGK 15
ARTNR
Article No.
000G2800
BEZ
Description
WGK 15
INFO
Information
bitte anklicken!
HUB
2x90° mm
LUFTVOLUMEN
Dual stroke air volume
3.2
cm³
SCHLIESSKRAFT
Clamping force at 6 bar
0.11
Nm
BETRIEBSDRUCK
Operating pressure
4 - 10 bar
WIEDERHOLBARKEI
Reproducibility
±0.02 mm
GEWICHT
Weight
80
g
TEMPERATUR
Operating temperature
5 - 60 °C
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices