Catalog navigation
All catalogs
CAD model selection
Add for comparison
Selectable products: 1
Company
Weforma
Description
WM-G - Gas Springs
Bill of material
GB22200 WM-G-22-200 (01)
ARTNR
Article No.
GB22200
BEZ
Description
WM-G-22-200
INFO
Information
bitte anklicken!
HUB
200.000
mm
GW
M8
mm
POSITION
Position
ausgefahren
eingefahren
ZUBEHOER
Accessories
KRAFT
force
80-1300
Nmin.-Nmax.
KRAFT1
Force with compressed piston rod
1807
Nmax.
D
22.000
mm
A
464.000
B1
20
mm
B2
30
mm
B3
32
mm
B4
36
mm
B5
30
mm
B6
8
mm
B7
31
mm
C1
9.000
mm
C2
8.000
mm
E
10.000
mm
Previews
Location of catalog vendor
Select a country to see the local offices