Catalog navigation
All catalogs
CAD model selection
Add for comparison
Selectable products: 110
HELP_VARIABLE
Company
Weforma
Description
WM-Z / WM-ZG - Dämpfungszylinder
Bill of material
84150_WM-Z2-150_
ARTNR
Article No.
84150
BEZ
Description
WM-Z2-150
INFO
Information
bitte anklicken!
DRUCK
max. Druckkraft
3100
N
HUB
150.000
mm
GEWICHT
Gewicht
500
g
ZUBEHOER
POSITION
A
360.000
mm
B
210.000
mm
C
10.000
mm
C2
10.000
mm
D
28.000
mm
GW
M8
ZUB1
ZUB2
0, 'ohne', 'assemblies\miniatur\x.bmp'
ZU1
84101
ZU2
84102
ZU3
84103
ZU4
84104
ZU44
0
ZU5
84101+84102 (K1G2)
ZU6
84101+84103 (K1G3)
ZU7
84101+84104 (K1G4)
ZU8
84102+84101 (K2G1)
ZU9
84102+84103 (K2G3)
ZU10
84102+84104 (K2G4)
ZU11
84103+84101 (K3G1)
ZU12
84103+84102 (K3G2)
ZU13
84103+84104 (K3G4)
ZU14
84104+84101 (K4G1)
ZU15
84104+84102 (K4G2)
ZU16
84104+84103 (K4G3)
GWNENN
8.000
mm
E
8.000
mm
FORM
1
FORM2
D2
0.000
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices