Catalog navigation
All catalogs
CAD model selection
Add for comparison
Selectable products: 2
Company
Weforma
Description
WVE 32 - Escapement WVE 32
Bill of material
V1250_BEZ.
ARTNR
Article No.
V1250
BEZ
Description
WVE 32-25
INFO
Information
please click!
HUB
Stroke
25
mm
AUSFAHRKRAFT
Extension force
80
EINFAHRKRAFT
Retraction force
69
BETRIEBSDRUCK
Operating pressure
2 - 8 m/min-1
QUERLAST
Radial load (max.) without bracing
164 mm
TEMPERATUR
Operating temperature
5 - 80 °C
GEWICHT
Weight
1900
g
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices