幫助
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
幫助
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
WV-M - Speed Controls
Weforma
Deceleration Technology
Speed Controls
Powered by
CAD模型選擇
{weforma/daempfungstechnik/oelbremsen/wv-m_asmtab.prj},{NB=E81820WV-M0,5x19-1(00)},{ARTNR=E81820},{DAEMPF=1},{STEIGUNG=1.000},{KSTVAR=50.190},{GWNENN=20.000},{HUB=19.000},{BEZ=WV-M0,5x19-1},{GW=M20x1},{INFO=bitte anklicken!},{AUSF1= 0, 'Standard' , 'parts\\mega-line_0.1-1.0\\kolbenstange-standard_0.1-1.0.bmp', 1, 'POM' , 'parts\\mega-line_0.1-1.0\\kolbenstange-kappe-pom_0.1-1.0.bmp', 2, 'Gummi' , 'parts\\mega-line_0.1-1.0\\kolbenstange-kappe-gummi_0.1-1.0.bmp', 3, 'Stahl' , 'parts\\mega-line_0.1-1.0\\kolbenstange-kappe-stahl_0.1-1.0.bmp'},{AUSFUEHRUNG=0},{ZUBEHOER=0},{POSITION=0}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
7
8
9
10
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
BEZ
Description
ⁿ/ₐ
GW
Thread
[mm]
HUB
Stroke (max.)
[mm]
VORSCHUBKRAFT
Speed force
[min. N - max. N]
VORSCHUBGESCHW
Speed rate
[m/min-1 | m/min-2]
RUECKHOLFEDERKR
Return spring force
[min.-max. N]
GEWICHT
Weight
[g]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
EA
ØE (A)
[mm]
EAP
ØE (AP)
[mm]
EAS
ØE (AS)
[mm]
FA
F (A)
[mm]
FAP
F (AP)
[mm]
FAS
F (AS)
[mm]
SW
[mm]
L
[mm]
K
[mm]
SW1
[mm]
E81800_WV-M0,25-1_
E81800
WV-M0,25-1
M14x1
14.000
20 - 500
12-40 | 0.015-15
13 - 23
50
96
78
2.5
4
10
10.5
10
105
105
105
13
5
4.5
17
E81900_WV-M0,25-2_
E81900
WV-M0,25-2
M14x1
14.000
20 - 500
12-40 | 0.015-15
13 - 23
50
96
78
2.5
4
10
10.5
10
105
105
105
13
5
4.5
17
E81810_WV-M0,35-1_
E81810
WV-M0,35-1
M16x1
14.000
20 - 700
12-40 | 0.015-15
13 - 23
70
96
78
2.5
4
10
10.5
10
105
105
105
14
6
4.5
19
E81910_WV-M0,35-2_
E81910
WV-M0,35-2
M16x1
14.000
20 - 700
12-40 | 0.015-15
13 - 23
70
96
78
2.5
4
10
10.5
10
105
105
105
14
6
4.5
19
E81820_WV-M0,5x19-1_
E81820
WV-M0,5x19-1
M20x1
19.000
25 - 1800
12-40 | 0.015-15
12 - 23
140
113
88
2.5
6
12
17
16
123
125
123
18
6
6
24
E81920_WV-M0,5x19-2_
E81920
WV-M0,5x19-2
M20x1
19.000
25 - 1800
12-40 | 0.015-15
12 - 23
140
113
88
2.5
6
12
17
16
123
125
123
18
6
6
24
E81860_WV-M1,0-1_
E81860
WV-M1,0-1
M24x1.5
25.000
70 - 3600
12-40 | 0.015-15
15 - 31
290
141
108
3.5
8
16
22
20
154
156
154
23
8
8
30
E81960_WV-M1,0-2_
E81960
WV-M1,0-2
M24x1.5
25.000
70 - 3600
12-40 | 0.015-15
15 - 31
290
141
108
3.5
8
16
22
20
154
156
154
23
8
8
30
E81880_WV-M1,0x40-1_
E81880
WV-M1,0x40-1
M24x1.5
40.000
80 - 3600
12-40 | 0.015-15
11 - 20
390
178
130
3.5
8
16
22
20
191
193
191
23
8
8
30
E81980_WV-M1,0x40-2_
E81980
WV-M1,0x40-2
M24x1.5
40.000
80 - 3600
12-40 | 0.015-15
11 - 20
390
178
130
3.5
8
16
22
20
191
193
191
23
8
8
30
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處