Catalog navigation
All catalogs
CAD model selection
Add for comparison
Selectable products: 5
Company
Weforma
Description
WN-M 3,0 - Shock Absorbers Emergency
Bill of material
N26100_WN-M 3,0x4-
ARTNR
Article No.
N26100
BEZ
Description
WN-M 3,0x4
INFO
Information
please click!
ZUBEHOER
Accessories
AUSFUEHRUNG
Version
POSITION
Position of stroke
extended
retracted
mm
GW
M85 x 2 mm
HUB
Stroke (max.)
100.000
mm
A
419
mm
B
275
mm
E
80 mm
E1
66 mm
F
25 mm
ENERGIEAUFNAHME
Energy absorption
11700
Nm/HB (max.)
FEDERKRAFT
Return spring force
120 - 250
min. N - max. N
GEWICHT
Weight
9
kg
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices