Catalog navigation
All catalogs
CAD model selection
Add for comparison
Selectable products: 43
Company
Weforma
Description
WN-M 1,25-2,0 - Shock Absorbers Emergency
Bill of material
N24000_WN-M1,5x1-
ARTNR
Article No.
N24000
BEZ
Description
WN-M1,5x1
INFO
Information
please click!
GW
Thread
M45 x 2
mm
HUB
Stroke (max.)
25.000
mm
AUSFUEHRUNG
Version
ZUBEHOER
Accessories
POSITION
Position of stroke
extended
retracted
mm
ENERGIEAUFNAHME
Energy absorption
1400
Nm/HB (max.)
FEDERKRAFT
Return spring force
50 - 70
min. N - max. N
DREHMOMENT
Torque
40 Nm (max.)
GEWICHT
Weight
0.95
kg
A
148
mm
B
89
mm
E
39.6
mm
E1
31
mm
F
25
mm
SW
Width across flats
41
mm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices