Catalog navigation
All catalogs
CAD model selection
Add for comparison
Selectable products: 25
Company
Weforma
Description
WN-M 0,1-1,0 - Shock Absorbers Emergency
Bill of material
N21000UF_WN-M0,25UF
ARTNR
Article No.
N21000UF
BEZ
Description
WN-M0,25UF
POSITION
Position of stroke
extended
retracted
mm
INFO
Information
please click!
HUB
Stroke (max.)
14.000
mm
ENERGIE
Energy absorption - Constant load
50
Nm/HB (max.)
FEDERKRAFT
Return spring force
13 - 23
min.N - max.N
DREHMOMENT
Torque
20
Nm max.
GEWICHT
Weight
0.05
GW
Thread
1/2-20UNF
mm
A
100
mm
B
78
mm
C
2.5
mm
D
4
mm
L
5
mm
SW
13
mm
SW1
17
mm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices