幫助
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
幫助
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
WM-ZL - WM-ZL
Weforma
Deceleration Technology
Deceleration Cylinders
Powered by
CAD模型選擇
{weforma/daempfungstechnik/daempfungszylinder/wm-zl_asmtab.prj},{NB=ZL84400WM-ZL2-400(00)},{ARTNR=ZL84400},{HUB=400.000},{A=1345.000},{B=919.000},{C=10.000},{D1=28.000},{D2=8.000},{E=8.000},{L=16.000},{GWNENN1=8.000},{GWNENN2=20.000},{BEZ=WM-ZL2-400},{INFO=bitte anklicken!},{DRUCKKRAFT=1800},{DRUCKSCHWENK=3100},{ZUBEHOER=0},{POSITION=0}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
BEZ
Description
ⁿ/ₐ
DRUCKKRAFT
max. compressive force
[N]
DRUCKSCHWENK
max. compressive force (clevis mounting)
[N]
HUB
[mm]
A
[mm]
B
[mm]
C
[mm]
D1
[mm]
E
[mm]
L
[mm]
GW1
ⁿ/ₐ
GW2
ⁿ/ₐ
ZL84050_WM-ZL2-050-
ZL84050
WM-ZL2-050
3100
3100
50.000
295.000
219.000
10.000
28.000
8.000
16.000
M8
M20x1.5
ZL84075_WM-ZL2-075-
ZL84075
WM-ZL2-075
3100
3100
75.000
370.000
269.000
10.000
28.000
8.000
16.000
M8
M20x1.5
ZL84100_WM-ZL2-100-
ZL84100
WM-ZL2-100
3100
3100
100.000
445.000
319.000
10.000
28.000
8.000
16.000
M8
M20x1.5
ZL84150_WM-ZL2-150-
ZL84150
WM-ZL2-150
3100
3100
150.000
595.000
419.000
10.000
28.000
8.000
16.000
M8
M20x1.5
ZL84200_WM-ZL2-200-
ZL84200
WM-ZL2-200
3100
3100
200.000
745.000
519.000
10.000
28.000
8.000
16.000
M8
M20x1.5
ZL84250_WM-ZL2-250-
ZL84250
WM-ZL2-250
3100
3100
250.000
895.000
619.000
10.000
28.000
8.000
16.000
M8
M20x1.5
ZL84300_WM-ZL2-300-
ZL84300
WM-ZL2-300
2800
3100
300.000
1035.000
719.000
10.000
28.000
8.000
16.000
M8
M20x1.5
ZL84350_WM-ZL2-350-
ZL84350
WM-ZL2-350
2300
3100
350.000
1195.000
819.000
10.000
28.000
8.000
16.000
M8
M20x1.5
ZL84400_WM-ZL2-400-
ZL84400
WM-ZL2-400
1800
3100
400.000
1345.000
919.000
10.000
28.000
8.000
16.000
M8
M20x1.5
ZL85100_WM-ZL3-100-
ZL85100
WM-ZL3-100
10000
10000
100.000
485.000
350.000
10.000
35.000
14.000
25.000
M10
M25x1.5
ZL85150_WM-ZL3-150-
ZL85150
WM-ZL3-150
10000
10000
150.000
635.000
450.000
10.000
35.000
14.000
25.000
M10
M25x1.5
ZL85200_WM-ZL3-200-
ZL85200
WM-ZL3-200
10000
10000
200.000
785.000
550.000
10.000
35.000
14.000
25.000
M10
M25x1.5
ZL85300_WM-ZL3-300-
ZL85300
WM-ZL3-300
10000
10000
300.000
1085.000
750.000
10.000
35.000
14.000
25.000
M10
M25x1.5
ZL85400_WM-ZL3-400-
ZL85400
WM-ZL3-400
10000
10000
400.000
1385.000
950.000
10.000
35.000
14.000
25.000
M10
M25x1.5
ZL84500_WM-ZL3-500-
ZL84500
WM-ZL3-500
8500
10000
500.000
1685.000
1150.000
10.000
35.000
14.000
25.000
M10
M25x1.5
ZL85600_WM-ZL3-600-
ZL85600
WM-ZL3-600
7200
9000
600.000
1985.000
1350.000
10.000
35.000
14.000
25.000
M10
M25x1.5
ZL85700_WM-ZL3-700-
ZL85700
WM-ZL3-700
5000
7000
700.000
2285.000
1550.000
10.000
35.000
14.000
25.000
M10
M25x1.5
ZL85800_WM-ZL3-800-
ZL85800
WM-ZL3-800
4000
5500
800.000
2585.000
1750.000
10.000
35.000
14.000
25.000
M10
M25x1.5
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處