Catalog navigation
All catalogs
CAD model selection
Add for comparison
Selectable products: 1
Company
Weforma
Description
WM-GZ - Gas traction springs
Bill of material
WM-GZ-28-150_()
BEZ
Description
WM-GZ-28-150
INFO
Information
bitte anklicken!
KRAFT
Kraft Nmin.-Nmax.
150 - 1200
N
KRAFT1
Kraft bei ausgezogener Kolbenstange
1980
N
HUB
150.000
mm
ZUBEHOER
POSITION
eingefahren
ausgefahren
GW1
M10
mm
GW2
M10
mm
A
250.000
mm
B
400.000
mm
B1
25
mm
B2
35
mm
B3
40
mm
B4
43
mm
B5
-
mm
B6
12
mm
C1
9.000
mm
C2
9.000
mm
E
10.000
mm
Previews
Location of catalog vendor
Select a country to see the local offices