Catalog navigation
All catalogs
CAD model selection
Add for comparison
Selectable products: 1
Company
Weforma
Description
WM-GB-Typ_4 - WM-GB-Typ_4
Bill of material
GBB28K100-4_WM-GB-28K-100-4_(00)
ARTNR
Article No.
GBB28K100-4
BEZ
Description
WM-GB-28K-100-4
INFO
Information
bitte anklicken!
HUB
Stroke
100.000
mm
KRAFT
Nmin.-Nmax.
50-1300
BLOCKDRUCK
Locking force push
10000
Nmax.
BLOCKZUG
Locking force pull
10000
Nmax.
ZUBEHOER
POSITION
ausgefahren
eingefahren
D
28.000
mm
A
387.000
mm
C1
18.000
mm
C2
13.000
mm
E
10.000
mm
GW1
M10x1
mm
GW2
M10
mm
Previews
Location of catalog vendor
Select a country to see the local offices