幫助
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
幫助
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
WM-GB-Typ 3 - WM-GB-Typ 3
Weforma
Deceleration Technology
Gas Springs
Powered by
CAD模型選擇
{weforma/daempfungstechnik/gasfedern/wm-gb_typ_3_asmtab.prj},{NB=GBB28250-3 100%_WM-GB-28-250-3 100%(00)},{ARTNR=GBB28250-3 100%},{HUB=250.000},{D=28.000},{E=8.000},{C1=16.000},{C2=8.000},{GWNENN1=8.000},{GWNENN2=8.000},{A=587.000},{B=337.000},{BEZ=WM-GB-28-250-3 100%},{INFO=bitte anklicken!},{KRAFT=50-1300},{A1=-},{A2=-},{A3=641},{BLOCKDRUCK=7000},{BOCKZUG=7000},{GW1=M8x1},{GW2=M8},{X=15},{ZUBEHOER=0},{POSITION=0}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
BEZ
Description
ⁿ/ₐ
HUB
Stroke
[mm]
KRAFT
Nmin.-Nmax.
ⁿ/ₐ
A1
Progression 35%
[%]
A2
Progression 50%
[%]
A3
Progression 100%
[%]
BLOCKDRUCK
Locking force push
[Nmax.]
BOCKZUG
Locking force pull
[Nmax.]
D
[mm]
E
[mm]
C1
[mm]
C2
[mm]
GW1
[mm]
GW2
[mm]
GBB22050-3 35%_WM-GB-22-0...
GBB22050-3 35%
WM-GB-22-050-3 35%
50.000
40-700
216
-
-
7000
-
22.000
8.000
16.000
8.000
M8x1
M8
GBB22050-3 50%_WM-GB-22-0...
GBB22050-3 50%
WM-GB-22-050-3 50%
50.000
40-700
-
206
-
7000
-
22.000
8.000
16.000
8.000
M8x1
M8
GBB22050-3 100%_WM-GB-22-...
GBB22050-3 100%
WM-GB-22-050-3 100%
50.000
40-700
-
-
196
7000
-
22.000
8.000
16.000
8.000
M8x1
M8
GBB22100-3 35%_WM-GB-22-1...
GBB22100-3 35%
WM-GB-22-100-3 35%
100.000
40-700
357
-
-
7000
-
22.000
8.000
16.000
8.000
M8x1
M8
GBB22100-3 50%_WM-GB-22-1...
GBB22100-3 50%
WM-GB-22-100-3 50%
100.000
40-700
-
338
-
7000
-
22.000
8.000
16.000
8.000
M8x1
M8
GBB22100-3 100%_WM-GB-22-...
GBB22100-3 100%
WM-GB-22-100-3 100%
100.000
40-700
-
-
317
7000
-
22.000
8.000
16.000
8.000
M8x1
M8
GBB22150-3 35%_WM-GB-22-1...
GBB22150-3 35%
WM-GB-22-150-3 35%
150.000
40-700
498.5
-
-
7000
-
22.000
8.000
16.000
8.000
M8x1
M8
GBB22150-3 50%_WM-GB-22-1...
GBB22150-3 50%
WM-GB-22-150-3 50%
150.000
40-700
-
470
-
7000
-
22.000
8.000
16.000
8.000
M8x1
M8
GBB22150-3 100%_WM-GB-22-...
GBB22150-3 100%
WM-GB-22-150-3 100%
150.000
40-700
-
-
439
7000
-
22.000
8.000
16.000
8.000
M8x1
M8
GBB22200-3 35%_WM-GB-22-2...
GBB22200-3 35%
WM-GB-22-200-3 35%
200.000
40-700
640
-
-
7000
-
22.000
8.000
16.000
8.000
M8x1
M8
GBB22200-3 50%_WM-GB-22-2...
GBB22200-3 50%
WM-GB-22-200-3 50%
200.000
40-700
-
602
-
7000
-
22.000
8.000
16.000
8.000
M8x1
M8
GBB22200-3 100%_WM-GB-22-...
GBB22200-3 100%
WM-GB-22-200-3 100%
200.000
40-700
-
-
560
7000
-
22.000
8.000
16.000
8.000
M8x1
M8
GBB22K050-3 35%_WM-GB-22K...
GBB22K050-3 35%
WM-GB-22K-050-3 35%
50.000
50-1300
254
-
-
7000
3380
22.000
10.000
18.000
13.000
M10x1
M10
GBB22K050-3 50%_WM-GB-22K...
GBB22K050-3 50%
WM-GB-22K-050-3 50%
50.000
50-1300
-
239
-
7000
3380
22.000
10.000
18.000
13.000
M10x1
M10
GBB22K050-3 100%_WM-GB-22...
GBB22K050-3 100%
WM-GB-22K-050-3 100%
50.000
50-1300
-
-
219
7000
3380
22.000
10.000
18.000
13.000
M10x1
M10
GBB22K100-3 35%_WM-GB-22K...
GBB22K100-3 35%
WM-GB-22K-100-3 35%
100.000
50-1300
427
-
-
7000
3380
22.000
10.000
18.000
13.000
M10x1
M10
GBB22K100-3 50%_WM-GB-22K...
GBB22K100-3 50%
WM-GB-22K-100-3 50%
100.000
50-1300
-
396
-
7000
3380
22.000
10.000
18.000
13.000
M10x1
M10
GBB22K100-3 100%_WM-GB-22...
GBB22K100-3 100%
WM-GB-22K-100-3 100%
100.000
50-1300
-
-
357
7000
3380
22.000
10.000
18.000
13.000
M10x1
M10
GBB22K150-3 35%_WM-GB-22K...
GBB22K150-3 35%
WM-GB-22K-150-3 35%
150.000
50-1300
600
-
-
7000
3380
22.000
10.000
18.000
13.000
M10x1
M10
GBB22K150-3 50%_WM-GB-22K...
GBB22K150-3 50%
WM-GB-22K-150-3 50%
150.000
50-1300
-
554
-
7000
3380
22.000
10.000
18.000
13.000
M10x1
M10
GBB22K150-3 100%_WM-GB-22...
GBB22K150-3 100%
WM-GB-22K-150-3 100%
150.000
50-1300
-
-
495
7000
3380
22.000
10.000
18.000
13.000
M10x1
M10
GBB22K200-3 35%_WM-GB-22K...
GBB22K200-3 35%
WM-GB-22K-200-3 35%
200.000
50-1300
773
-
-
7000
3380
22.000
10.000
18.000
13.000
M10x1
M10
GBB22K200-3 50%_WM-GB-22K...
GBB22K200-3 50%
WM-GB-22K-200-3 50%
200.000
50-1300
-
711
-
7000
3380
22.000
10.000
18.000
13.000
M10x1
M10
GBB22K200-3 100%_WM-GB-22...
GBB22K200-3 100%
WM-GB-22K-200-3 100%
200.000
50-1300
-
-
633
7000
3380
22.000
10.000
18.000
13.000
M10x1
M10
GBB22K250-3 35%_WM-GB-22K...
GBB22K250-3 35%
WM-GB-22K-250-3 35%
250.000
50-1300
946
-
-
7000
3380
22.000
10.000
18.000
13.000
M10x1
M10
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Previews
3D
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處