Catalog navigation
All catalogs
CAD model selection
Add for comparison
Selectable products: 1
Company
Weforma
Description
WM-GB-Typ_2 - WM-GB-Typ_2
Bill of material
GBB28200-2 100%_WM-GB-28-200-2 100%_(0_0)
ARTNR
Article No.
GBB28200-2 100%
BEZ
Description
WM-GB-28-200-2 100%
HUB
Stroke
200.000
mm
INFO
Information
bitte anklicken!
ZUBEHOER
POSITION
ausgefahren
eingefahren
KRAFT
Nmin-Nmax
50-1300
BLOCKDRUCK
Locking force push Nmax.
7000
Nmax.
BLOCKZUG
Locking force pull Nmax.
-
Nmax.
A1
Progression 35%
-
%
A2
Progression 50%
-
%
A3
Progression 100%
498
%
D
28.000
mm
C1
16.000
mm
C2
8.000
mm
E
8.000
mm
GW1
M8x1
mm
GW2
M8
mm
Previews
Location of catalog vendor
Select a country to see the local offices