Catalog navigation
All catalogs
CAD model selection
Add for comparison
Selectable products: 24
Company
Weforma
Description
WM-E - Old series (Do not use for new designs)
Bill of material
OFF36050_WM-E 2.0 UNFx4_(000)
ARTNR
Article No.
OFF36050
BEZ
Description
WM-E 2.0 UNFx4
INFO
Information
bitte anklicken!
HUB
Stroke
100.000
mm
ZUBEHOER
AUSFUEHRUNG
POSITION
ausgefahren
eingefahren
A
330.000
mm
B
190.000
mm
C
130.000
mm
D
22.000
mm
E
57.000
mm
E1
50.000
mm
E2
38.000
mm
F
17.000
mm
G
40.000
mm
H
26.000
mm
I
75.000
mm
SW
70.000
mm
GW
2 1/2-12 UNF
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices