幫助
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
幫助
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
WCB - Crane Buffers
Weforma
Vibration Technology
Crane Buffers
Powered by
CAD模型選擇
{weforma/schwingungstechnik/kranpuffer/wcb.prj},{NB=CB160080-6FK WCB-160-080-6-FK},{ARTNR=CB160080-6FK},{BEZ=WCB-160-080-6-FK},{INFO=bitte anklicken!},{FEDERWEG=64},{ENERGIEAUFNAHME=2,3},{ENDKRAFT=123},{ENERGIE1=3,1},{ENDKRAFT1=147},{ENERGIE2=3,9},{ENDKRAFT2=172},{ENERGIE3=4,9},{ENDKRAFT3=186},{ENERGIE4=6},{ENDKRAFT4=200},{A=160.000},{B=80.000},{C=200.000},{D=160.000},{E=18.000},{F=12.000},{L=0.000},{GW=-},{GWNENN=0.000},{FORM=4.000}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
BEZ
Description
ⁿ/ₐ
FEDERWEG
Spring travel
[mm]
ENERGIEAUFNAHME
Energy absoprtion Nm/h
[mm]
ENDKRAFT
Final force max. static
[kN]
ENERGIE1
Energy absorption
[kNm]
ENDKRAFT1
Final force max.1m/s
[kN]
ENERGIE2
Energy absorption
[kNm]
ENDKRAFT2
Final force max.2m/s
[kN]
ENERGIE3
Energy absorption
[kNm]
ENDKRAFT3
Final force max.3m/s
[kN]
ENERGIE4
Energy absorption
[kNm]
ENDKRAFT4
Final forcem max. 4m/s
[kN]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
L
[mm]
GW
[mm]
CB070070-6 WCB-070-070-6
CB070070-6
WCB-070-070-6
56
0,46
24
0,59
26
0,67
30
0,84
35
1
38
70.000
70.000
0.000
0.000
0.000
0.000
35.000
M12
CB080040-6 WCB-080-040-6
CB080040-6
WCB-080-040-6
32
0,37
31
0,47
34
0,54
41
0,67
47
0,8
51
80.000
40.000
0.000
0.000
0.000
0.000
35.000
M12
CB080080-6 WCB-080-080-6
CB080080-6
WCB-080-080-6
64
0,7
31
0,89
34
1,02
41
1,28
47
1,52
51
80.000
80.000
0.000
0.000
0.000
0.000
35.000
M12
CB080120-6 WCB-080-120-6
CB080120-6
WCB-080-120-6
96
1,08
31
1,37
34
1,57
41
1,96
47
2,33
51
80.000
120.000
0.000
0.000
0.000
0.000
35.000
M12
CB100050-6 WCB-100-050-6
CB100050-6
WCB-100-050-6
40
0,69
50
0,88
55
1
65
1,25
75
1,5
80
100.000
50.000
0.000
0.000
0.000
0.000
35.000
M12
CB100100-6 WCB-100-100-6
CB100100-6
WCB-100-100-6
80
1,42
50
1,81
55
2,1
65
2,6
75
3,1
80
100.000
100.000
0.000
0.000
0.000
0.000
35.000
M12
CB100150-6 WCB-100-150-6
CB100150-6
WCB-100-150-6
120
2,1
50
2,6
55
3
65
3,7
75
4,5
80
100.000
150.000
0.000
0.000
0.000
0.000
35.000
M12
CB125063-6 WCB-125-063-6
CB125063-6
WCB-125-063-6
50
1,33
65
1,7
80
2,06
95
2,42
110
2,9
120
125.000
63.000
0.000
0.000
0.000
0.000
35.000
M12
CB125125-6 WCB-125-125-6
CB125125-6
WCB-125-125-6
100
2,61
65
3,33
80
4,04
95
4,75
110
5,7
120
125.000
125.000
0.000
0.000
0.000
0.000
35.000
M12
CB125190-6 WCB-125-190-6
CB125190-6
WCB-125-190-6
150
3,94
65
5
80
6
95
7,1
110
8,6
120
125.000
190.000
0.000
0.000
0.000
0.000
35.000
M12
CB160080-6 WCB-160-080-6
CB160080-6
WCB-160-080-6
64
2,3
123
3,1
147
3,9
172
4,9
186
6
200
160.000
80.000
0.000
0.000
0.000
0.000
35.000
M12
CB160160-6 WCB-160-160-6
CB160160-6
WCB-160-160-6
128
4,7
123
6,1
147
7,8
172
9,7
186
11,4
200
160.000
160.000
0.000
0.000
0.000
0.000
35.000
M12
CB160240-6 WCB-160-240-6
CB160240-6
WCB-160-240-6
192
7,1
123
9,14
147
11,8
172
14,55
186
18
200
160.000
240.000
0.000
0.000
0.000
0.000
35.000
M12
CB200100-6 WCB-200-100-6
CB200100-6
WCB-200-100-6
80
5,5
190
7,2
230
8,8
270
10,4
300
12,2
315
200.000
100.000
0.000
0.000
0.000
0.000
35.000
M12
CB200200-6 WCB-200-200-6
CB200200-6
WCB-200-200-6
160
10,8
190
14,2
230
17,4
270
20,5
300
24
315
200.000
200.000
0.000
0.000
0.000
0.000
35.000
M12
CB200300-6 WCB-200-300-6
CB200300-6
WCB-200-300-6
240
15,8
190
20,7
230
25,3
270
30
300
35
315
200.000
300.000
0.000
0.000
0.000
0.000
35.000
M12
CB250125-6 WCB-250-125-6
CB250125-6
WCB-250-125-6
100
10,54
275
13,64
300
16,74
350
19,84
400
23
490
250.000
125.000
0.000
0.000
0.000
0.000
80.000
M24
CB250250-6 WCB-250-250-6
CB250250-6
WCB-250-250-6
200
21,13
275
27,35
300
33,56
350
39,79
400
46
490
250.000
250.000
0.000
0.000
0.000
0.000
80.000
M24
CB250375-6 WCB-250-375-6
CB250375-6
WCB-250-375-6
300
31,71
275
41,03
300
50,36
350
59,68
400
69
490
250.000
375.000
0.000
0.000
0.000
0.000
80.000
M24
CB315158-6 WCB-315-158-6
CB315158-6
WCB-315-158-6
126
13,3
650
17,5
717
22,5
728
35
750
47
780
315.000
158.000
0.000
0.000
0.000
0.000
80.000
M24
CB315315-6 WCB-315-315-6
CB315315-6
WCB-315-315-6
252
26,6
650
35,28
717
45,36
728
70,56
750
93
780
315.000
315.000
0.000
0.000
0.000
0.000
80.000
M24
CB315475-6 WCB-315-475-6
CB315475-6
WCB-315-475-6
380
39,84
650
54,67
717
69,58
728
109,34
750
140
780
315.000
475.000
0.000
0.000
0.000
0.000
80.000
M24
CB400200-6 WCB-400-200-6
CB400200-6
WCB-400-200-6
160
31,13
1000
39,5
1100
49,22
1150
72
1200
94
1250
400.000
200.000
0.000
0.000
0.000
0.000
80.000
M24
CB400400-6 WCB-400-400-6
CB400400-6
WCB-400-400-6
320
50
1000
80
1100
90
1150
140
1200
190
1250
400.000
400.000
0.000
0.000
0.000
0.000
80.000
M24
CB080040-6FK WCB-080-040-...
CB080040-6FK
WCB-080-040-6-FK
32
0,37
31
0,47
34
0,54
41
0,67
47
0,8
51
80.000
40.000
110.000
80.000
14.000
10.000
0.000
-
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處