幫助
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
幫助
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
WBD - Dreifaltenbalg
Weforma
Vibration Technology
Air Springs
Powered by
CAD模型選擇
{weforma/schwingungstechnik/luftfedern/wbd_asmtab.prj},{NB=B3500WBD500},{ARTNR=B3500},{BEZ=WBD500},{INFO=bitte anklicken!},{A=228.000},{B=325.000},{C=157.500},{HUB=320.000},{D=M8},{E1=G1},{F1=66},{F2=73},{EINBAURAUM=345},{EINBAUHOEHE=110},{ANSCHLUSS=1},{GEWICHT=5.900},{VOLUMEN=5,0 - 26,0},{HOEHE1=140},{TRAGKRAFT1=11,3},{TRAGKRAFT2=22,4},{TRAGKRAFT3=33,6},{HOEHE2=260},{TRAGKRAFT11=9,1},{TRAGKRAFT12=18,2},{TRAGKRAFT13=27,6},{HOEHE3=380},{TRAGKRAFT21=5,9},{TRAGKRAFT22=11,9},{TRAGKRAFT23=18,4},{GWNENN=8.000},{GWNENN1=33.250},{FORM=0.000},{X=0.000},{PPATH=assemblies/wbd/wbd_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
7
8
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
BEZ
Description
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
HUB
Stroke
[mm]
D
[mm]
E1
[mm]
F1
ⁿ/ₐ
F2
ⁿ/ₐ
EINBAURAUM
min. Einbauraum
[mm]
EINBAUHOEHE
min. Höhe
[mm]
ANSCHLUSS
Anschluss
ⁿ/ₐ
GEWICHT
Gewicht
[kg]
VOLUMEN
Volumen min - max
[L]
HOEHE1
Höhe 1
[mm]
TRAGKRAFT1
Tragkraft 1 2bar
[kN]
TRAGKRAFT2
Tragkraft 2 4bar
[kN]
TRAGKRAFT3
Tragkraft 3 6bar
[kN]
HOEHE2
Höhe 2
ⁿ/ₐ
TRAGKRAFT11
Tragkraft 1.1 2bar
[kN]
TRAGKRAFT12
Tragkraft 1.2 4bar
[kN]
TRAGKRAFT13
Tragkraft 1.3 6bar
[kN]
HOEHE3
Höhe 3
[mm]
TRAGKRAFT21
Tragkraft 2.1 2bar
[kN]
TRAGKRAFT22
Tragkraft 2.2 4bar
[kN]
TRAGKRAFT23
Tragkraft 2.3 6bar
[kN]
GWNENN
[mm]
GWNENN1
[mm]
FORM
ⁿ/ₐ
X
[mm]
B3070WBD70
B3070
WBD70
78.000
80.000
36.000
60.000
M6
G1/4
-
-
95
80
1
1.000
0,4 - 0,8
-
-
-
-
-
-
-
-
-
-
-
-
6.000
9.730
1.000
0.000
B3140WBD140
B3140
WBD140
110.000
125.000
93.000
95.000
M6
G3/8
-
-
140
100
2
1.200
0,6 - 1,2
110
1,6
3,0
5,0
150
1,2
2,2
3,3
180
0,8
1,6
2,6
6.000
16.660
1.000
0.000
B3210WBD210
B3210
WBD210
152.000
175.000
127.000
145.000
M8
G1/2
-
-
190
102
3
2.500
0,8 - 2,7
125
3,2
6,2
9,1
175
2,3
4,7
7,0
252
1,7
3,4
5,3
8.000
20.960
1.000
0.000
B3500WBD500
B3500
WBD500
228.000
325.000
157.500
320.000
M8
G1
66
73
345
110
1
5.900
5,0 - 26,0
140
11,3
22,4
33,6
260
9,1
18,2
27,6
380
5,9
11,9
18,4
8.000
33.250
0.000
0.000
B3600WBD600
B3600
WBD600
287.000
385.000
158.800
325.000
M8
G1
158,8
158,8
410
110
2
8.000
5,5 - 33,1
160
16,3
32,3
49,1
280
13,3
26,7
40,8
360
10,0
20,8
32,0
8.000
33.250
0.000
1.000
B3700WBD700
B3700
WBD700
287.000
385.000
158.800
395.000
M8
G1
158,8
158,8
430
115
2
9.300
9,6 - 37,3
140
18,2
36,3
54,5
300
14,2
28,4
43,4
380
11,8
23,8
36,4
8.000
33.250
0.000
2.000
B3730WBD730
B3730
WBD730
350.000
450.000
228.500
335.000
M12
G3/4
-
-
510
120
3
15.700
15,9 - 39,0
160
24,7
49,2
73,6
280
21,0
41,8
62,9
400
13,2
26,6
40,6
12.000
26.440
0.000
3.000
B3750WBD750
B3750
WBD750
420.000
530.000
305.000
350.000
M12
G3/4
-
-
570
120
3
20.900
24,4 - 54,5
190
34,8
69,6
104,6
270
31,5
63,0
95,3
390
22,3
45,4
70,1
12.000
26.440
0.000
4.000
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處