Catalog navigation
All catalogs
CAD model selection
Add for comparison
Selectable products: 48
Company
Weforma
Description
SAD - Shock Absorbers for Inclined Lifts
Bill of material
SAD50550-CB-90_SAD-50-550-CB-90_1
ARTNR
Article No.
SAD50550-CB-90
BEZ
Description
SAD-50-550-CB-90
INFO
Information
bitte anklicken!
HUB
Stroke
550.000
mm
A
1867.000
mm
B
1260.000
POSITION
ausgefahren
eingefahren
BERGSTATION
CB
259.000
mm
BERGSTATIONWINK
CB
90
TALSTATION
CT
mm
TALSTATIONWINKE
CT
GESCHWINDIGKEIT
max. inpact speed
2.3
m/s
MASSE
Mass at inclination angle
453-4527 (90°)
min. - max. kg bei X°
WINKEL
90.000
°
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices