Catalog navigation
All catalogs
CAD model selection
Add for comparison
Selectable products: 123
HELP_VARIABLE
Company
Weforma
Description
Mega-Line 1,5 - Industrial shock absorber
Bill of material
S24140U_WS-M1.5x2-4U_
ARTNR
Article No.
S24140U
BEZ
Description
WS-M1.5x2-4U
INFO
Information
bitte anklicken!
HUB
Stroke (max.)
50.000
mm
GW
Thread
1 3/4-12 UNF
mm
FORM1
AUSFUEHRUNG
Version
ZUBEHOER
Accessories
POSITION
Position of stroke
mm
ENERGIECL
Energy absorption - Constant load
1350
Nm/HB (max.)
ENERGIEET
Energy absorption - External Tank
544000
Nm/h
NMH
Nm/h (max.)
340000
Nm/h
MASSE0
effective mass -0 (very soft)
-
min.-max. kg
MASSE1
effective mass -1 (soft)
--
min.-max. kg
MASSE2
effective masse -2 (medium)
-
min.-max. kg
MASSE3
effective masse -3 (hard)
-
min.-max. kg
MASSE4
effective masse -4 (very hard)
10800 - 67500
min.-max. kg
A
198
mm
B
114
mm
E
39.6 mm
E1
31 mm
F
25 mm
F1
mm
SW
Width across flats
41 mm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices