Catalog navigation
All catalogs
CAD model selection
Add for comparison
Selectable products: 1
Company
Weforma
Description
Mega-Line 1,25 - Industrial shock absorber
Bill of material
S23140UF_WS-M1.25x2-4UF_
ARTNR
Article No.
S23140UF
BEZ
Description
WS-M1.25x2-4UF
INFO
Information
bitte anklicken!
HUB
Stroke (max.)
50.000
mm
GW
Thread
1 3/8-12 UNF
mm
AUSFUEHRUNG
Version
ZUBEHOER
Accessories
POSITION
Position of stroke
ausgefahren
eingefahren
mm
ENERGIECL
Energy absorption - Constant load
500
Nm/HB (max.)
ENERGIEET
Energy absorption - External Tank
300000
Nm/h
NMH
Nm/h (max.)
150000
Nm/h
MASSE0
effective mass -0 (very soft)
-
min.-max. kg
MASSE1
effective mass -1 (soft)
-
min.-max. kg
MASSE2
effective masse -2 (medium)
-
min.-max. kg
MASSE3
effective masse -3 (hard)
-
min.-max. kg
MASSE4
effective masse -4 (very hard)
4000 - 25000
min.-max. kg
A
188
mm
B
110
mm
E
29 mm
E1
21 mm
F
16 mm
F1
mm
SW
Width across flats
30
mm
Previews
Location of catalog vendor
Select a country to see the local offices