Catalog navigation
All catalogs
CAD model selection
Add for comparison
Selectable products: 1
Company
Weforma
Description
Mega-Line 0,5 - Industrial shock absorber
Bill of material
S21110HWS-M0,5x19-1H
ARTNR
Article No.
S21110H
BEZ
Description
WS-M0,5x19-1H
GW
Thread
M22x1.5
mm
HUB
Stroke (max.)
19.000
mm
AUSFUEHRUNG
Piston rod and stop cap
mm
ZUBEHOER
Accessories
POSITION
Position of stroke
extended
retracted
mm
INFO
Information
please click!
ENERGIE
Energy absorption - Constant load
100
Nm/HB (max.)
NMH
76500
Nm/h (max.)
EFFEKTIVEMASSE0
effective mass -0 (very soft)
-
min.-max. kg
EFFEKTIVEMASSE1
effective mass -1 (soft)
10 - 86
min.-max. kg
EFFEKTIVEMASSE2
effective masse -2 (medium)
-
min.-max. kg
EFFEKTIVEMASSE3
effective masse -3 (hard)
-
min.-max. kg
EFFEKTIVEMASSE4
effective masse -4 (very hard)
-
min.-max. kg
A
107
mm
B
88
mm
C
2.5 mm
D
6 mm
EA
ØE (A)
12 mm
EAP
ØE (AP)
17 mm
EAS
ØE (AS)
16 mm
FA
F (A)
117
mm
FAP
F (AP)
119
mm
FAS
F (AS)
117
mm
FB
117
mm
H
36.000
mm
SW
18 mm
L
6 mm
K
-
mm
SW1
24 mm
Previews
Location of catalog vendor
Select a country to see the local offices