Catalog navigation
All catalogs
CAD model selection
Add for comparison
Selectable products: 9
Company
Weforma
Description
WBD-G - Air Spring with Threaded Studs
Bill of material
BG3600_WBD-G600
ARTNR
Article No.
BG3600
BEZ
Description
WBD-G600
INFO
Information
please click!
A
311.000
B
430.000
C
282.600
mm
E1
G1/2
F
4xM10
mm
G
27.000
mm
ANSCHLUSS
connection
1
HUB
Stroke
355.000
mm
EINBAURAUM
min. Diameter
180
mm
HOEHE
min. height
120
mm
GEWICHT
Weight
13
kg
VOLUMEN
Volume in litre
30 - 45
Hmin - Hmax
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices