Catalog navigation
All catalogs
CAD model selection
Add for comparison
Selectable products: 19
Company
Weforma
Description
WS-M M4-M12 - Industriestoßdämpfer
Bill of material
S14020_WS-M8x5_
ARTNR
Article No.
S14020
BEZ
Description
WS-M8x5
INFO
Information
please click!
AUSFUEHRUNG
ZUBEHOER
ZU12
S14119-AK2+14012
POSITION
Stroke
extended
retracted
mm
ENERGIE1
Energy absorption - Constant load
1.5
Nm/HB (max.)
ENERGIE2
Energy absorption - Emergency
2.0
Nm/HB (max.)
NMH
Nm/h (max.)
4000
Nm/h
MASSE1
Effective Masse -1 (soft)
0.25 - 3
min.-max. kg
MASSE2
Effective Masse -2 (medium)
0.7 - 6
min.-max. kg
MASSE3
Effective Masse -3 (hard)
3 - 9
min.-max. kg
AUFPRALLGESCHW
Impact speed
0.2 - 2.5
m/s
FEDERKRAFT
Return spring force
2 - 5
N
GEWICHT
Weight
7
g
DREHMOMENT
Torque: max. max. force by using the flats
2
Nm
HUB
Stroke
5.000
mm
GW
M8 x 1
mm
A
35.000
mm
B
30.000
mm
C
3.0
mm
D
Ø-Piston rod
2.500
mm
E1
(A)
6.000
mm
E2
(AP)
6.5
mm
E3
(AS)
-
mm
F1
(A)
41.0
F2
(AP)
43.0
F3
(AS)
-
L
3.0
SW
5.5
SW1
11.0
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices