Catalog navigation
All catalogs
CAD model selection
Add for comparison
Selectable products: 1
Company
Weforma
Description
WSK-M - WSK-M
Bill of material
SK51230_WSK-M1,0-3_21232T+51218
ARTNR
Article No.
SK51230
BEZ
WSK-M1,0-3
INFO
Information
please click!
ZUBEHOER
Accessories
POSITION
Stroke
extended
retracted
mm
ENERGIEAUFN1
Energy absorption Nm/HB (max.)
40
N*m
ENERGIEAUFN2
Energy absoprtion Nm/h (max.)
68000
N*m
EFFEKTIVEMASSE1
-1 (soft) min. - max. kg
8 - 36
kg
EFFEKTIVEMASSE2
-2 (medium) min. - max. kg
33 - 280
kg
EFFEKTIVEMASSE3
-3 (hard) min. - max. kg
250 - 750
kg
GESCHWINDIGKEIT
Impact speed
3.5 ms
FEDERKRAFT
Return spring force (min. - max.)
15 - 20
N
GEWICHT
Weight
105
g
HUB
Stroke (max.)
8.000
mm
GW
Thread
M25 x 1.5
A
58.000
mm
B
50.000
mm
D
8.000
mm
H
34.000
mm
J
18.000
mm
L
8.000
mm
M
10.000
mm
SW
23.000
mm
SW1
30.000
mm
SW2
30.000
mm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices