Catalog navigation
All catalogs
CAD model selection
Add for comparison
Selectable products: 1
Company
Weforma
Description
WRD-HK - Rotationsdämpfer WRD-HK
Bill of material
RK5550R
ARTNR
Artikelnummer
RK5550R
BEZ
Bezeichnung
WRD-HK5550R
INFO
Information
bitte anklicken!
A
90.000
mm
B
20.000
mm
C
105.000
mm
D
80.000
mm
E
16.500
mm
F
90.000
mm
G
74.000
mm
H
8.500
mm
J
8.000
mm
K
12.000
mm
SW
17.000
mm
FORM
0.000
GROESSE
3.000
Previews
Location of catalog vendor
Select a country to see the local offices