Catalog navigation
All catalogs
CAD model selection
Add for comparison
Selectable products: 1
Company
Weforma
Description
WM-GB-Typ_1 - WM-GB-Typ_1
Bill of material
GBB28200-1_WM-GB-28-200-1_(00)
ARTNR
Article No.
GBB28200-1
BEZ
Description
WM-GB-28-200-1
INFO
Information
bitte anklicken!
HUB
Stroke
200.000
mm
ZUBEHOER
POSITION
ausgefahren
eingefahren
KRAFT
Nmin.-Nmax.
40-700
mm
PROGRESSION
Progression
13
%
D
28.000
mm
A
487.000
mm
C1
16.000
mm
C2
8.000
mm
E
8.000
mm
GW1
M8x1
mm
GW2
M8
mm
Previews
Location of catalog vendor
Select a country to see the local offices